initiator terminal WK 2,5-3 D SL-NGN /V0
Articlenr. 56.503.8455.0
Initiator terminal with Screw connection for mounting on TS 35/7,5 mm, nominal cross section: 2.5 mm², width: 6 mm, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.503.8455.0 |
---|---|
article description | initiator terminal WK 2,5-3 D SL-NGN /V0 |
EAN | 4015573507845 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 173 mm |
---|---|
width packed | 158 mm |
height packed | 71 mm |
gross weight packed | 1008 g |
net weight single part | 18.7 g |
volume packed | 1941 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |