Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.4255.0 |
---|---|
article description | fuse terminal WKFN 4 FSI LED 12 |
EAN | 4049088034961 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 316 mm |
---|---|
width packed | 170 mm |
height packed | 52 mm |
gross weight packed | 1309 g |
net weight single part | 12.2 g |
volume packed | 2793 ccm |