Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.910.5855.0 |
---|---|
Article description | Fuse terminal WK 10/SI U 5X20M.GLB/V0 |
EAN | 4015573517417 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 314 mm |
---|---|
Width packed | 138 mm |
Height packed | 70 mm |
Gross weight packed | 2040 g |
Net weight single part | 38.94 g |
Volume packed | 3033 ccm |