Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.910.5055.0 |
---|---|
article description | fuse terminal WK 10/SI U 5 X 20 /V0 |
EAN | 4015573517318 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 142 mm |
height packed | 83 mm |
gross weight packed | 2030 g |
net weight single part | 40.3 g |
volume packed | 4043 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
158621436