Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | Z1.298.1653.0 |
---|---|
Article description | Fuse disconnect lever THSI 6,3X32 |
EAN | 4015573712249 |
Order Unit | 10 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 0 mm |
---|---|
Width packed | 0 mm |
Height packed | 0 mm |
Gross weight packed | 0 g |
Net weight single part | 8.2 g |
Volume packed | 0 ccm |