Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | Z1.298.1153.0 |
---|---|
Article description | Fuse disconnect lever THSI 5X20 LED 24 |
EAN | 4015573710849 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 120 mm |
---|---|
Width packed | 170 mm |
Height packed | 0 mm |
Gross weight packed | 66.3 g |
Net weight single part | 6.3 g |
Volume packed | 120 ccm |