Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 58.504.7355.9 |
---|---|
Article description | Function terminal WT 4 E NGL |
EAN | 4049088186127 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 393 mm |
---|---|
Width packed | 137 mm |
Height packed | 83 mm |
Gross weight packed | 1950 g |
Net weight single part | 18 g |
Volume packed | 4469 ccm |