Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 58.504.7255.9 |
---|---|
Article description | Function terminal WT 4 E LD+PO24 |
EAN | 4049088186110 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 309 mm |
---|---|
Width packed | 157 mm |
Height packed | 71 mm |
Gross weight packed | 1890 g |
Net weight single part | 18 g |
Volume packed | 3444 ccm |