Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 58.503.0055.4 |
---|---|
Article description | Feed-through terminal WT 2,5 BR |
EAN | 4049088172731 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 261 mm |
---|---|
Width packed | 108 mm |
Height packed | 54 mm |
Gross weight packed | 765 g |
Net weight single part | 7.2 g |
Volume packed | 1522 ccm |