Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.5255.1 |
---|---|
Article description | Feed-through terminal WKFN 2,5 D/D/35 |
EAN | 4015573747821 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 316 mm |
---|---|
Width packed | 134 mm |
Height packed | 45 mm |
Gross weight packed | 930 g |
Net weight single part | 9 g |
Volume packed | 1905 ccm |