Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.1053.7 |
---|---|
Article description | Feed-through terminal WKF2,5/MD/35 GRUEN |
EAN | 4015573775237 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 176 mm |
---|---|
Width packed | 124 mm |
Height packed | 137 mm |
Gross weight packed | 845 g |
Net weight single part | 7.072 g |
Volume packed | 2990 ccm |