Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.504.1655.0 |
---|---|
Article description | Feed-through terminal WK 4 SI-D/U 5 X25/V0 |
EAN | 4015573595378 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 259 mm |
---|---|
Width packed | 130 mm |
Height packed | 81 mm |
Gross weight packed | 1500 g |
Net weight single part | 28.2 g |
Volume packed | 2727 ccm |