Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.1055.0 |
---|---|
article description | feed-through terminal WK 4 / U F1/V0 |
EAN | 4015573605107 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 257 mm |
---|---|
width packed | 127 mm |
height packed | 54 mm |
gross weight packed | 960 g |
net weight single part | 8.754 g |
volume packed | 1762.506 ccm |