Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.395.0055.0 |
---|---|
Article description | Feed-through terminal RFK 1 / 95 F S35/V0 |
EAN | 4015573598539 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Packaging dimensions
Length packed | 203 mm |
---|---|
Width packed | 185 mm |
Height packed | 84 mm |
Gross weight packed | 1565 g |
Net weight single part | 147 g |
Volume packed | 3155 ccm |
Eldas Number
158831036