Feed-through terminal 9700 A / 6 S35 BLAU
Art.No. 54.004.7553.6
Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 4 mm², width 6 mm, color blue
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 54.004.7553.6 |
---|---|
Article description | Feed-through terminal 9700 A / 6 S35 BLAU |
EAN | 4015573209152 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 242 mm |
---|---|
Width packed | 126 mm |
Height packed | 43 mm |
Gross weight packed | 666 g |
Net weight single part | 6.11 g |
Volume packed | 1311 ccm |