Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 07.310.3253.0 |
---|---|
Article description | End plate 9701 / 8 |
EAN | 4015573110137 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 300 mm |
---|---|
Width packed | 130 mm |
Height packed | 0 mm |
Gross weight packed | 30.5 g |
Net weight single part | 2.76 g |
Volume packed | 250 ccm |