Emergency stop heads SNH 0100
Art.No. R1.200.0100.0

operating element (signaling of operation)

Price On request
pieces
Add to comparison list
Add to shopping cart
Commercial data
Art.No.
R1.200.0100.0
Article/type description
Emergency stop heads SNH 0100
EAN
4049088044311
Order Unit
1 pieces
CAD model
file size
date
file type
235 kB
15.03.2019
.PDF
97 kB
15.03.2019
.STP
163 kB
15.03.2019
.IGS
51 kB
15.03.2019
6.JT

Documentation
file size
date
file type
1995 kB
15.03.2019
.PDF
33 kB
15.03.2019
.ZIP

Marketing
file size
date
file type
60399 kB
15.03.2019
.PDF

Software
file size
date
file type
481 kB
15.03.2019
.ZIP

Drawings
file size
date
file type
47 kB
15.03.2019
.PDF
1425 kB
15.03.2019
.DXF

Approbation
file size
date
file type
52 kB
15.03.2019
.PDF
104 kB
15.03.2019
.PDF
63 kB
15.03.2019
.PDF

Certificates / Approvals
Technical data
Hole diameter
22.5 mm
Unlocking method
Turn unlatching mechanism
Housing material
Plastic
With lighting
No
Degree of protection (IP)
IP65
Min. ambient temperature
-30 °C
Max. ambient temperature
70 °C
Classification
ETIM 7.0
EC000221
ETIM 6.0
EC000221
ETIM 5.0
EC000221
Please select the information for your PDF output
Basic data
Technical data
Accessories
Alternatives
Drawings
Generate PDF
 

Show product in print catalog

To the catalog view ...
Here you will find more information about this product in the print media from Wieland Electric. Please note: due to a smaller product portfolio in the catalogs and brochures, it doesn't exist a link to every product.