Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.503.9055.0 |
---|---|
article description | earth terminal WT 2,5 PE |
EAN | 4049088154034 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 261 mm |
---|---|
width packed | 108 mm |
height packed | 54 mm |
gross weight packed | 1035 g |
net weight single part | 9.9 g |
volume packed | 1522 ccm |
Eldas Number
158130166