Earth terminal 9700 A / 8 SL 2 S35
Art.No. 56.010.9053.0
Ground DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 10 mm², width 8 mm, color green/ye llow
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.010.9053.0 |
---|---|
Article description | Earth terminal 9700 A / 8 SL 2 S35 |
EAN | 4015573210448 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 251 mm |
---|---|
Width packed | 175 mm |
Height packed | 69 mm |
Gross weight packed | 3110 g |
Net weight single part | 25.78 g |
Volume packed | 3031 ccm |