Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.004.9053.0 |
---|---|
Article description | Earth terminal 9700 A / 6 SL 2 S35 |
EAN | 4015573210431 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 257 mm |
---|---|
Width packed | 127 mm |
Height packed | 54 mm |
Gross weight packed | 1480 g |
Net weight single part | 14.8 g |
Volume packed | 1763 ccm |