Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.9355.0 |
---|---|
article description | duo-ground block WKFN 2,5 D1/2/SL/35 |
EAN | 4015573718364 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 265 mm |
---|---|
width packed | 134 mm |
height packed | 45 mm |
gross weight packed | 1005.5 g |
net weight single part | 9.5 g |
volume packed | 1598 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158530166