Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.504.4855.0 |
---|---|
Article description | Disconnect terminal WK 4 TKG-TRST P3/ U/V0 |
EAN | 4015573541702 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 317 mm |
---|---|
Width packed | 160 mm |
Height packed | 53 mm |
Gross weight packed | 1390 g |
Net weight single part | 12.7 g |
Volume packed | 2688.16 ccm |