Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 96.031.6054.3 |
---|---|
Article description | Device connector RST25I3S B1 M00V BG03 |
EAN | 4015573907218 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 304 mm |
---|---|
Width packed | 256 mm |
Height packed | 202 mm |
Gross weight packed | 3780 g |
Net weight single part | 36.75 g |
Volume packed | 15720 ccm |