Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 04.343.9056.8 |
---|---|
Article description | Cover AD WK 2,5 U/5/ 8113 |
EAN | 4015573064317 |
Order Unit | 10 St |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 0 mm |
---|---|
Width packed | 0 mm |
Height packed | 0 mm |
Gross weight packed | 0 g |
Net weight single part | 2.28 g |
Volume packed | 0 ccm |