Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 69.700.0953.0 |
---|---|
Article description | Connection module VM WKF K0..9 |
EAN | 4015573550711 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Packaging dimensions
Length packed | 110 mm |
---|---|
Width packed | 995 mm |
Height packed | 85 mm |
Gross weight packed | 186.2 g |
Net weight single part | 15.27 g |
Volume packed | 9303.25 ccm |