Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 69.700.1853.0 |
---|---|
article description | connection module VM WKF K0..18 |
EAN | 4015573550704 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 85 mm |
height packed | 105 mm |
gross weight packed | 184.9 g |
net weight single part | 30.5 g |
volume packed | 1071 ccm |