Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.904.0855.0 |
---|---|
article description | compensating terminal 9785U/5 KOHM/V0 |
EAN | 4015573605589 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 276 mm |
---|---|
width packed | 128 mm |
height packed | 69 mm |
gross weight packed | 1437.6 g |
net weight single part | 26.932 g |
volume packed | 2438 ccm |