Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.290.0000.0 |
---|---|
article description | busbar 9813 M 10X 3 1000MM |
EAN | 4015573261723 |
order unit | 1 piece(s) |
country of origin | PL |
customs tariff number | 74071000 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 484 g |
volume packed | 0 ccm |