Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 37.702.7653.0 |
---|---|
Article description | Actuator terminal WKF 1.5 KOA 2L/SL |
EAN | 4015573550773 |
Order Unit | 50 piece(s) |
Country of origin | GR |
Customs tariff number | 85369010 |
Packaging dimensions
Length packed | 150 mm |
---|---|
Width packed | 140 mm |
Height packed | 5 mm |
Gross weight packed | 542.3 g |
Net weight single part | 9.65 g |
Volume packed | 105 ccm |