Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.7355.0 |
---|---|
article description | distribution terminal WK 4 / 3-6S KO/U/V0 |
EAN | 4015573575691 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 316 mm |
---|---|
width packed | 134 mm |
height packed | 45 mm |
gross weight packed | 1166 g |
net weight single part | 10.9 g |
volume packed | 1905.48 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |