Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.340.3553.0 |
|---|---|
| article description | partition TW BK M6/35 |
| EAN | 4015573710375 |
| order unit | 25 piece(s) |
| country of origin | RO |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 230 mm |
|---|---|
| width packed | 145 mm |
| height packed | 45 mm |
| gross weight packed | 208.7 g |
| net weight single part | 8.25 g |
| volume packed | 1500.75 ccm |
| packaging | bag |
| packaging quantity | 25 piece(s) |
To overview