distribution box CPO 3P16A/3GST LS-FL
Articlenr. 98.530.1200.0
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power distribution. In the distribution box made of 1 mm galvanised sheet steel, the supply cable is led into the Distribution Box through a cable gland. The other end of the 3 m 5G4 mm² supply cable is permanently connected to a 10 mm² flat cable adapter for the gesis® NRG flat cable. The three phases are routed to 3-pole circuit breakers C16 A, whereby the three gesis® CLASSIC outputs are fused. One plug-in gesis® CLASSIC output is available for each phase. The 3-pole gesis® CLASSIC outputs are colour-coded in black.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.530.1200.0 |
---|---|
article description | distribution box CPO 3P16A/3GST LS-FL |
EAN | 4049088645648 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 780 mm |
---|---|
width packed | 500 mm |
height packed | 400 mm |
gross weight packed | 26740 g |
net weight single part | 2500 g |
volume packed | 174674 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |