distribution box CPO 3P 2xVer/12xGST
Articlenr. 98.530.1202.0
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power distribution. In the distribution box made of 1 mm galvanised sheet steel, two cable glands serve as inputs for the fixedwiring, which is connected to terminals. There are twelve 3-pole gesis® CLASSIC outputs available for power distribution. Thus the 3-phase supply can be tapped twice per electric circuit on each side and can be connected in a pluggable manner. Six 3-pole gesis® CLASSIC outputs are colour-coded in black and a further six gesis® CLASSIC outputs are colour-coded in white.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.530.1202.0 |
---|---|
article description | distribution box CPO 3P 2xVer/12xGST |
EAN | 4049088645556 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 780 mm |
---|---|
width packed | 500 mm |
height packed | 400 mm |
gross weight packed | 21740 g |
net weight single part | 2000 g |
volume packed | 174674 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |