Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.8453.0 |
---|---|
article description | motor connection block WKF 4 3D/SL/35 |
EAN | 4015573757820 |
order unit | 50 piece(s) |
country of origin | PL |
customs tariff number | 85369010 |
packaging dimensions
length packed | 360 mm |
---|---|
width packed | 110 mm |
height packed | 95 mm |
gross weight packed | 1940 g |
net weight single part | 36.17 g |
volume packed | 3762 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |