Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.504.5155.6 |
---|---|
article description | feed-through terminal WT 4 D2/2 BL |
EAN | 4049088168147 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 360 mm |
---|---|
width packed | 128 mm |
height packed | 55 mm |
gross weight packed | 1690 g |
net weight single part | 16.2 g |
volume packed | 2534 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |