Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 55.504.1053.7 |
---|---|
article description | feed-through terminal WKM 4 / 15 GRUEN |
EAN | 4015573507302 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 173 mm |
---|---|
width packed | 127 mm |
height packed | 49 mm |
gross weight packed | 648 g |
net weight single part | 6 g |
volume packed | 1077 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |