Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 55.503.1053.6 |
---|---|
article description | feed-through terminal WKM 2,5 / 15 BL/V0 |
EAN | 4015573210264 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 168 mm |
---|---|
width packed | 109 mm |
height packed | 38 mm |
gross weight packed | 428.5 g |
net weight single part | 3.955 g |
volume packed | 696 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |