Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.395.0155.0 |
---|---|
article description | feed-through terminal RFK 1 / 95 K S35/V0 |
EAN | 4015573598546 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 203 mm |
---|---|
width packed | 185 mm |
height packed | 84 mm |
gross weight packed | 1981 g |
net weight single part | 198.1 g |
volume packed | 3155 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
158841036