feed-through terminal 9700 A / 5 S35
Articlenr. 54.003.7553.0
Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color g ray
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 54.003.7553.0 |
---|---|
article description | feed-through terminal 9700 A / 5 S35 |
EAN | 4015573208674 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 242 mm |
---|---|
width packed | 126 mm |
height packed | 43 mm |
gross weight packed | 567 g |
net weight single part | 5.2 g |
volume packed | 1311 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |