Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Commercial data
Article number | 98.190.1000.0 |
---|---|
Article description | Mounting rail TS 32 PERF 15mm - l:2000mm |
EAN | 4015573261310 |
Order Unit | 1 piece(s) |
Country of origin | DE |
Customs tariff number | 85381000 |
Packaging dimensions
Length packed | 0 mm |
---|---|
Width packed | 0 mm |
Height packed | 0 mm |
Gross weight packed | 0 g |
Net weight single part | 1000 g |
Volume packed | 0 ccm |