Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 59.903.0755.0 |
---|---|
article description | socket plug WBF 2,5-7 |
EAN | 4049088049040 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 130 mm |
height packed | 54 mm |
gross weight packed | 655 g |
net weight single part | 25.2 g |
volume packed | 1397 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |