0
APFN 10 D1/2/35, Endeplade, 07.313.1055.0

End plate APFN 10 D1/2/35 GRUEN

Vare nummer 07.313.1055.7

End plate for DIN rail terminal blocks type WKFN 10 D1/2..., color: green

Pris

Lagerbeholdning

Antal
Styk


Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad

Commercial data

Article number07.313.1055.7
Article description End plate APFN 10 D1/2/35 GRUEN
EAN4015573876057
Order Unit10 piece(s)
Country of originDE
Customs tariff number85389099

Dimensions

Length packed0 mm
Width packed0 mm
Height packed0 mm
Gross weight packed0 g
Net weight single part6.7 g
Volume packed0 ccm

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Sammenligning
Varenummer
Beskrivelse/Type
EAN
Enhed
delete all products