Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Commercial data
Article number | 07.311.0255.6 |
---|---|
Article description | End plate AP 6 BL/V0 |
EAN | 4015573491274 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 175 mm |
---|---|
Width packed | 140 mm |
Height packed | 0 mm |
Gross weight packed | 29.5 g |
Net weight single part | 2.66 g |
Volume packed | 150 ccm |