Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Commercial data
Article number | 07.310.3353.6 |
---|---|
Article description | End plate 9701 / 12 BLAU |
EAN | 4015573110175 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 300 mm |
---|---|
Width packed | 180 mm |
Height packed | 0 mm |
Gross weight packed | 59.2 g |
Net weight single part | 5.62 g |
Volume packed | 252 ccm |