PCB pin header 8213 S / 3 W OB THR
Articlenr. 25.352.3306.0
PCB pin header, connection method depends on used socket part , 3 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 25.352.3306.0 |
|---|---|
| article description | PCB pin header 8213 S / 3 W OB THR |
| EAN | 4015573869462 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85366930 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 58 mm |
| height packed | 68 mm |
| gross weight packed | 116 g |
| net weight single part | 0.91 g |
| volume packed | 414 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview